{wiska/kabelver_din89280_zubehoer/ekvm_z.prj},{NB=EKVM 36/40-Z24 Ni 10014295},{CNSORDERNO=10014295},{TYP=EKVM 36/40-Z24 Ni},{OB=Ni},{D=M40x1.5},{NDM=40.000},{P=1.500},{TL=56.0},{D1=22.0 - 24.5},{D1X=22.000},{L=13.0},{SW1=36},{E1=39.0},{SW2=46},{E2=50.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM},{SGE=IP54},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{RAL=RAL 7035},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10014295/ekvm-3640-z24ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10014295/ekvm-3640-z24ni.html},{WEIGHT=0.272}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.